SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The receive ready (RXRDY) flag is set when the UART transfers newly received data from SCIRXSHF to UARTRXBUF
The RXRDY flag therefore indicates that the UART has new data to be read. Receive interrupts are enabled by the RX_INT_ENA bit.
If the RX_INT_ENA bit (UARTCTRL3.4) is set when the UART sets the RXRDY flag, then a receive interrupt is generated.