SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
For typical operation - detecting an overcurrent or over voltage fault - only the ACOMP_x_THRESH register needs to be written. It is written with a value that corresponds to the fault level on the input pin.
FaultMuxRegs.ACOMPCTRL1.bit.ACOMP_C_THRESH = OVER_VOLTAGE_THRESH;All the other registers are set to defaults which work for this application.