SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The GIO Module offers general purpose input/output pins. These pins can also be used as inputs to the fault logic above. These pins can also be used for fault interrupts. The GIO registers also control and monitor the external interrupt pin. They are similar to GPIO functions on many microcontrollers.
GIO Registers have the following attributes: