SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The Ramp Module is used to control the EADCDAC for ramp up and ramp down of current and voltage. It is also used to ramp up and down the pulse width of Synchronous Rectifier FET pulses to avoid glitches when enabling and disabling synchronous rectification. Portions of the Ramp Module are also used for Prebias handling. The Ramp module is also used for the ramp compensation in peak current mode. The Ramp module can be used for only one purpose at a time. There are three Ramp modules, one for each front end, so it is possible to have 3 ramp functions running simultaneously.