SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Analog Peak Current is another input to the Fault Mux. It is not technically a fault, since it is controls the normal operation of a power supply based on peak current mode control. The Analog Peak Current signal comes from a Front End, and can only be routed to the CBC (Cycle by Cycle) input of the DPWM. For additional information consult the reference firmware provided with UCD3138PSFBEVM-029 EVM.