SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The PRESET_EN bit adds flexibility for systems with multiple DPWM modules that have different period starting times. It can be used to start up all DPWMs simultaneously, even if their periods do not start at the same times. It can also be used for synchronizing these DPWMs.
Normally, the period counter is reset to zero by three events
If PRESET_EN is enabled, this changes: