SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The UCD3138 Boot ROM supports checksum generation, used primarily to verify programmed flash memories. A PMBus command byte of 0xEF has been assigned for calculation of a checksum, while a command byte of 0xEE is utilized for reading the previously calculated checksum.