SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The FORCE_START bit triggers a single filter calculation. It can be used with the CPU_SAMPLE value to run a controlled calculation in the filter. If CPU Sample is not enabled, it will use whatever input is selected for this filter.