SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Setting the IDE_DUTY_B_EN bit enables the digital IDE logic to take control of DPWM B. The IDE logic is used to make sync FETs turn off at the perfect times, emulating an ideal diode (one with lower voltage drop). See Section 2.9 for more details.