SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The KI_ADDER_MODE bit selects from two modes for calculating the input to Ki.
A 1 in KI_ADDER_MODE will select a trapezoidal mode which adds Xn and Xn-1. At the lowest AFE gain setting, this may lead to saturation of the calculation.
With a 0 in the KI_ADDER_MODE bit, only Xn is used as an input to the integrator. This does not provide trapezoidal calculations, but it does avoid any saturation issues. For a more complete description see 4.1.3 Integral Branch.