SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
The output of the summation block can optionally be interpolated by 2x by the DES interpolator to double the sample rate for DES2XL and DES2XH output modes. The DES interpolator has a passband bandwidth of 80%, stopband attenuation of 54dB and ripple less than ±0.02dB. The DES interpolator can operate as high pass (DES2XH) or low pass (DES2XL) with an inverted spectrum. The filter taps for the DES interpolator are
[-9 0 19 0 -39 0 70 0 -122 0 211 0 -403 0 1293 2048 1293 0 -403 0 211 0 -122 0 70 0 -39 0 19 0 -9 ]*2-11
The responses are shown in Figure 7-46, with the passband ripple for DES2XL shown in Figure 7-47.
The sample rate after interpolation is 2*fDACCLK due to having samples on both the rising and falling edges, so the x-axis in Figure 7-46 covers the Nyquist zone.
Due to the filter gain of 0.1dB in passband at some frequencies, the user may need to backoff the input to avoid clipping.