SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0002000C
| 11 | 10 | 9 | 8 |
| FE2_TRIG_DPWM3_EN | FE2_TRIG_DPWM2_EN | FE2_TRIG_DPWM1_EN | FE2_TRIG_DPWM0_EN |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FE1_TRIG_ DPWM3_EN | FE1_TRIG_ DPWM2_EN | FE1_TRIG_ DPWM1_EN | FE1_TRIG_ DPWM0_EN | FE0_TRIG_ DPWM3_EN | FE0_TRIG_ DPWM2_EN | FE0_TRIG_ DPWM1_EN | FE0_TRIG_ DPWM0_EN |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 11 | FE2_TRIG_ DPWM3_EN | R/W | 0 | Enables Sample Trigger from DPWM 3 to Front End Control 2 0 = DPWM 3 Sample Trigger not routed to Front End Control 2 (Default) 1 = DPWM 3 Sample Trigger routed to Front End Control 2 |
| 10 | FE2_TRIG_ DPWM2_EN | R/W | 0 | Enables Sample Trigger from DPWM 2 to Front End Control 2 0 = DPWM 2 Sample Trigger not routed to Front End Control 2 (Default) 1 = DPWM 2 Sample Trigger routed to Front End Control 2 |
| 9 | FE2_TRIG_ DPWM1_EN | R/W | 0 | Enables Sample Trigger from DPWM 1 to Front End Control 2 0 = DPWM 1 Sample Trigger not routed to Front End Control 2 (Default) 1 = DPWM 1 Sample Trigger routed to Front End Control 2 |
| 8 | FE2_TRIG_ DPWM0_EN | R/W | 0 | Enables Sample Trigger from DPWM 0 to Front End Control 2 0 = DPWM 0 Sample Trigger not routed to Front End Control 2 (Default) 1 = DPWM 0 Sample Trigger routed to Front End Control 2 |
| 7 | FE1_TRIG_ DPWM3_EN | R/W | 0 | Enables Sample Trigger from DPWM 3 to Front End Control 1 0 = DPWM 3 Sample Trigger not routed to Front End Control 1 (Default) 1 = DPWM 3 Sample Trigger routed to Front End Control 1 |
| 6 | FE1_TRIG_ DPWM2_EN | R/W | 0 | Enables Sample Trigger from DPWM 2 to Front End Control 1 0 = DPWM 2 Sample Trigger not routed to Front End Control 1 (Default) 1 = DPWM 2 Sample Trigger routed to Front End Control 1 |
| 5 | FE1_TRIG_ DPWM1_EN | R/W | 0 | Enables Sample Trigger from DPWM 1 to Front End Control 1 0 = DPWM 1 Sample Trigger not routed to Front End Control 1 (Default) 1 = DPWM 1 Sample Trigger routed to Front End Control 1 |
| 4 | FE1_TRIG_ DPWM0_EN | R/W | 0 | Enables Sample Trigger from DPWM 0 to Front End Control 1 0 = DPWM 0 Sample Trigger not routed to Front End Control 1 (Default) 1 = DPWM 0 Sample Trigger routed to Front End Control 1 |
| 3 | FE0_TRIG_ DPWM3_EN | R/W | 0 | Enables Sample Trigger from DPWM 3 to Front End Control 0 0 = DPWM 3 Sample Trigger not routed to Front End Control 0 (Default) 1 = DPWM 3 Sample Trigger routed to Front End Control 0 |
| 2 | FE0_TRIG_ DPWM2_EN | R/W | 0 | Enables Sample Trigger from DPWM 2 to Front End Control 0 0 = DPWM 2 Sample Trigger not routed to Front End Control 0 (Default) 1 = DPWM 2 Sample Trigger routed to Front End Control 0 |
| 1 | FE0_TRIG_ DPWM1_EN | R/W | 0 | Enables Sample Trigger from DPWM 1 to Front End Control 0 0 = DPWM 1 Sample Trigger not routed to Front End Control 0 (Default) 1 = DPWM 1 Sample Trigger routed to Front End Control 0 |
| 0 | FE0_TRIG_ DPWM0_EN | R/W | 0 | Enables Sample Trigger from DPWM 0 to Front End Control 0 0 = DPWM 0 Sample Trigger not routed to Front End Control 0 (Default) 1 = DPWM 0 Sample Trigger routed to Front End Control 0 |