SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7FD20
* - .128 and ‘A64 devices have 2 TCAP pins, so bits in this register are numbered TCAP_0 and TCAP_1. On devices with only 1 pin, there is no number, so it’s just TCAP, in the locations used by TCAP0 bits above.
| 5 | 4 | 3 | 2 | 1 | 0 |
| TCAP_1_IN* | TCAP_1_OUT* | TCAP_1_DIR* | TCAP_0_IN* | TCAP_0_OUT* | TCAP_0_DIR* |
| R-0 | R/W-0 | R/W-0 | R-0 | R/W-0 | R/W-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 5 | TCAP_1_IN | R | 0 | Input data for pin TCAP_1/TDI/TDO pin, when connected to chip I/O 0 = Logic level low detected on TCAP pin 1 = Logic level high detected on TCAP pin |
| 4 | TCAP_OUT | R/W | 0 | Output data for pin TCAP_1 pin, when connected to chip I/O 0 = Logic level low driven on TCAP_1 pin in output mode (Default) 1 = Logic level high driven on TCAP_1 pin in output mode |
| 3 | TCAP_1_DIR | R/W | 0 | Controls data direction for pin TCAP, when connected to chip I/O 0 = TCAP_1 pin configured as input (Default) 1 = TCAP_1 pin configured as output |
| 2 | TCAP_IN or TCAP_0_IN | R | 0 | Input data for TCAP or TCAP0 pin, when connected to chip I/O 0 = Logic level low detected on TCAP pin 1 = Logic level high detected on TCAP pin |
| 1 | TCAP_OUT or TCAP_0_OUT | R/W | 0 | Output data for TCAP or TCAP0 pin, when connected to chip I/O 0 = Logic level low driven on TCAP pin in output mode (Default) 1 = Logic level high driven on TCAP pin in output mode |
| 0 | TCAP_DIR or TCAP_0_DIR* | R/W | 0 | Controls data direction for TCAP or TCAP0 pin, when connected to chip I/O 0 = TCAP pin configured as input (Default) 1 = TCAP pin configured as output |