LP-MSPM33C321A
MSPM33C321A LaunchPad™ development kit
LP-MSPM33C321A
Overview
The MSPM33C321A LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM33C321A microcontroller (MCU). The LaunchPad kit contains everything needed to start development on the MSPM33C321x microcontroller platform, including an onboard debug probe for programming, debugging, and EnergyTrace™ technology. The board includes three buttons, two LEDs and one OLED display for quick integration of a simple user interface. The board also features external VREF, external OPA pads and ADC filtering pads for increased analog precision, and external FLASH for data storage.
Features
- Onboard XDS110 debug probe
- EnergyTrace technology available for ultra-low-power debugging
- Backchannel UART through USB to PC
- 80-pin BoosterPack™ headers, Mikrobus connector
- Hardware user interfaces: Two buttons, 1 RGB LED, 1 Red LED and 1 OLED display
- External REF6033 and external OPA365(unpopulated by default) for ADC(up to 9.4Msps) evaluation
- External NOR FLASH for external data storage
- External clock crystals
- Options for battery or super-capacitor
Automotive body & lighting MCUs
General-purpose MCUs
Order & start development
LP-MSPM33C321A — MSPM33C321A LaunchPad™ development kit
LP-MSPM33C321A — MSPM33C321A LaunchPad™ development kit
MSP-AUTO-SDK — MSP Automotive Software SDK supporting MCAL, SDL, Examples and Applications for Automotive Market.
Supported products & hardware
Products
Automotive body & lighting MCUs
Hardware development
Evaluation board
MSP-AUTO-SDK — MSP Automotive Software SDK supporting MCAL, SDL, Examples and Applications for Automotive Market.
MSP AUTO SDK Package
Products
Automotive body & lighting MCUs
Hardware development
Evaluation board
Documentation
Release Information
MSP-AUTO-SDK package contains MCAL and CDD modules as per AUTOSAR architecture along with pre-build SDL library and MCAL+SDL integrated example to showcase their compatibility. These software modules are developed specific for platform hardware to enable the direct access to on-chip MCU peripherals. Thus, making the upper layer of AUTOSAR architecture independent of MCU platform hardware. These drivers are developed as per AUTOSAR version 4.3.1(except lin slave). The delivery contains source code of all drivers, EB Tresos plugin to generate configuration data, User Guide, bare-metal examples of each driver and Test Report.
What's new
- Unified MSP MCAL as part of the installer
- MSPM0G350x/MSPM0G310x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C, CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG, FEE
- MSPM0G351x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C,CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG, FEE,CRYPTO, CRC, CDD_COMP, WDG_44_IWDG
- MSPM33C321x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C, CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG
- CDD_I2C Target addition for MSPM0G351x
- Integrated SDL+MCAL example using pre-build SDL library.
- Comprehensive User Guide and Datasheet
- Bug Fixes (Refer Release Notes)
MSPM33-SDK — MSPM33 Software Development Kit (SDK)
Supported products & hardware
Products
Automotive body & lighting MCUs
General-purpose MCUs
Hardware development
Evaluation board
MSPM33-SDK — MSPM33 Software Development Kit (SDK)
Products
Automotive body & lighting MCUs
General-purpose MCUs
Hardware development
Evaluation board
Documentation
Release Information
The MSPM33 SDK includes the following features:
- DriverLib and Header Files - v1.04.00:
- Support for MSPM33C321A
- SysConfig - v1.04.00:
- Support for code generation of all DriverLib peripherals
- Clock Tree for easier configuration of Clock System
- NONMAIN Configurator
- Security Configuration
- Project Configuration
- QSPI module support
- Comp Analog Wakeup support
- Security:
- Peripheral protection examples
- Debug unlock examples
- BSL Host examples for I2C and UART
- Boot manager - Customer Secure code
- PSA Crypto examples using TF-PSA-Crypto with AESADV hardware acceleration
- Middleware:
- CMSIS DSP Library v1.16
- LIN Commander and Responder examples
- EdgeAI - Motor fault detection, AC arc fault detection, PIR detection, character recognition, blower imbalance, torque measurement, and generic timeseries examples
- QSPI Flash abstraction layer
- EEPROM Emulation Library
- HAL abstraction layer (I2C, SPI, UART)
- Code examples:
- Hundreds of examples from low-level drivers
- RTOS:
- FreeRTOS Library - v11.2.0
- Tools:
- IDEs: CCS Theia, IAR, Keil MDK
- Compilers: TI-Clang, Arm GCC, IAR, Keil (ARMCC)
- Documentation:
- Comprehensive software documentation including user guides and multiple API guides
- Tools Guide including quick start guides and user guides for MSPM33 tools including IDEs, code generation, debuggers and programmers
- EEPROM Emulation Library documentation and API guide
What's new
- ML-KEM (Kyber) post-quantum crypto
- TF-PSA-Crypto with AES/SHA/TRNG HW acceleration
- TF-M v2.3.0 and Mbed TLS v4.1.0 support
- Comp Analog Wakeup example
- EEPROM Emulation Library docs; LVGL 160MHz, SPI+DMA
- Keil MDK toolchain support
MSPM33-ZEPHYR-SDK — Zephyr SDK for MSPM33 Devices
Supported products & hardware
Products
General-purpose MCUs
Hardware development
Evaluation board
MSPM33-ZEPHYR-SDK — Zephyr SDK for MSPM33 Devices
TI Zephyr SDK Linux Installer
Products
General-purpose MCUs
Hardware development
Evaluation board
Documentation
Documentation - START HERE
Supported features in the platform
MSPM33 Zephyr SDK SBOM Package
Software manifest with license details
Release Information
Thank you for your interest in the MSPM33 Zephyr Software Development Kit (SDK). The MSPM33 Zephyr SDK provides a unified, comprehensive software platform designed to simplify development and accelerate time to market across TI’s embedded processor portfolio. The SDK brings together everything developers need to get started, including:
- Zephyr RTOS Support: Integrated Zephyr source code with support for the MSPM33 family of devices.
- Drivers & Samples: A comprehensive collection of device drivers, standard samples, and extended TI-specific examples.
- Demos & Reference Designs: Ready-to-use demo applications showcasing key device capabilities and reference implementations to accelerate product development.
- Development & Debug Tools: Integrated support for programming, flashing, and debugging MSPM33 devices.
While the specific SDK content may vary depending on individual device capabilities, all TI Zephyr SDK releases follow a consistent structure and development experience across TI’s broad embedded processor portfolio.
What's new
- Zephyr v4.4.0
- OpenOCD v0.12.0
- TIMERA, TIMERG, WWDT, IWDT
- Pinctrl, Clock, GPIO, Unicomm (I2C, UART, SPI)
- RTC, VREF, CRC, COMP, CAN-FD
- LVGL Support
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
Supported products & hardware
Products
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
General-purpose MCUs
Low-power 2.4-GHz products
Real-time digital power MCUs
Real-time motor control & automation MCUs
Sub-1 GHz wireless MCUs
Wi-Fi products
Hardware development
Daughter card
Development kit
Evaluation board
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
Products
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
General-purpose MCUs
Low-power 2.4-GHz products
Real-time digital power MCUs
Real-time motor control & automation MCUs
Sub-1 GHz wireless MCUs
Wi-Fi products
Hardware development
Daughter card
Development kit
Evaluation board
Release Information
Edge AI Studio is part of the CCStudio™ development tool ecosystem. Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors. It supports both AI-accelerated devices such as processors featuring a C7™ NPU or microcontrollers featuring a TinyEngine™ as well as AI-supported devices without a dedicated accelerator.
The Edge AI Studio graphical user interface provides a fully integrated solution for data management, model training and deployment on a live development platform. Select from a variety of optimized pre-trained models in the TI Model Zoo and optionally re-train them with custom data (BYOD) to improve accuracy and performance.
Features
- TI Model Zoo containing a wide variety of optimized models
- Supports tasks and models across Time Series, Vision, and Radar
- Supports devices across processors, microcontrollers, connectivity devices and radar sensors
- Data collection
- Data annotation
- Model training with custom data (BYOD)
- Deploy to a live device
- Integration with CCStudio™ IDE
What's new
- New Applications (Wi-Fi CSI Presence Detection, Cough Detection, Google Speech Commands, Wake Word Detection, Glass Break Detection)
- Visualization for Wi-Fi Channel State Information (CSI) data format
- Built-in playback for WAV file format
- Dataset Format Checker: reports errors and warnings for datafiles in an incorrect format
- New Feature Extraction Pipeline GUI for new Training Runs
- Model Quantization: 2, 4, or 8 bits, or Mixed Auto Precision
- Training Comparison: select two existing training runs to compare
- Parallel Training Runs: run up to 4 training runs in parallel
- Various enhancements and bug fixes
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | LP-MSPM33C321A Evaluation Module User's Guide | PDF | HTML | Apr 7, 2025 |
| Certificate | LP-MSPM33C321A EU Declaration of Conformity (DoC) | Sep 19, 2025 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.