ADS114S08 16-Bit, 4kSPS, 12-Ch Delta-Sigma ADC With PGA and Voltage Reference for Precision Sensor Measurement | TI.com

ADS114S08 (ACTIVE)

16-Bit, 4kSPS, 12-Ch Delta-Sigma ADC With PGA and Voltage Reference for Precision Sensor Measurement

 

Description

The ADS114S06 and ADS114S08 are precision, 16-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs) that offer low power consumption and many integrated features to reduce system cost and component count in applications measuring small-signal sensors.

These ADCs feature configurable digital filters that offer low-latency conversion results and 50-Hz or
60-Hz rejection for noisy industrial environments. A low-noise, programmable gain amplifier (PGA) provides gains ranging from 1 to 128 to amplify low-level signals for resistive bridge or thermocouple applications. Additionally, these devices integrate a low-drift, 2.5-V reference that reduces printed circuit board (PCB) area. Finally, two programmable excitation current sources (IDACs) allow for easy and accurate RTD biasing.

An input multiplexer supports 12 inputs for the ADS114S08 and six inputs for the ADS114S06 that can be connected to the ADC in any combination for design flexibility. In addition, these devices include features such as sensor burn-out detection, voltage bias for thermocouples, system monitoring, and four general-purpose I/Os.

The devices are offered in a leadless VQFN-32 or a TQFP-32 package.

Features

  • Low Power Consumption: As Low as 280 µA
  • Programmable Gain: 1 to 128
  • Programmable Data Rates: 2.5 SPS to 4 kSPS
  • Simultaneous 50-Hz and 60-Hz Rejection at
    ≤ 20 SPS with Low-Latency Digital Filter
  • Analog Multiplexer with 12 (ADS114S08) or 6 (ADS114S06) Independently Selectable Inputs
  • Dual-Matched Programmable Current Sources for Sensor Excitation: 10 µA to 2000 µA
  • Internal Reference: 2.5 V, 10 ppm/°C (max) Drift
  • Internal Oscillator: 4.096 MHz, 1.5% Accuracy
  • Internal Temperature Sensor
  • Extended Fault Detection Circuits
  • Self Offset and System Calibration
  • Four General-Purpose I/Os
  • SPI-Compatible Interface with Optional CRC
  • Analog Supply: Unipolar (2.7 V to 5.25 V) or Bipolar (±2.5 V)
  • Digital Supply: 2.7 V to 3.6 V
  • Operating Temperature: –50°C to +125°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) Rating
ADS114S08 Order now 16     4     12     SPI     -50 to 125     TQFP | 32
VQFN | 32    
4.30 | 1ku     1.75     32TQFP: 49 mm2: 7 x 7 (TQFP | 32)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
Delta-Sigma     Differential
Single-Ended    
Multiplexed     Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
2.625
5.25    
-2.625
0    
2.7     5.25     2.7     3.6     1     Catalog    
ADS1148 Order now 16     2     8     SPI     -40 to 105     TSSOP | 28
VQFN | 32    
3.95 | 1ku     2.3     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
Delta-Sigma     Differential
Single-Ended    
Multiplexed     Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
2.125
4.25    
-2.125
0    
2.7     5.25     2.7     5.25     1     Catalog    
ADS114S06 Order now 16     4     6     SPI     -50 to 125     TQFP | 32
VQFN | 32    
3.85 | 1ku     1.75     32TQFP: 49 mm2: 7 x 7 (TQFP | 32)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
Delta-Sigma     Differential
Single-Ended    
Multiplexed     Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
2.625
5.25    
-2.625
0    
2.7     5.25     2.7     3.6     1     Catalog    
ADS114S08B Order now 16     4     12     SPI     -40 to 125     TQFP | 32
VQFN | 32    
3.95 | 1ku     1.75     32TQFP: 49 mm2: 7 x 7 (TQFP | 32)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
Delta-Sigma     Differential
Single-Ended    
Multiplexed     Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
2.625
5.25    
-2.625
0    
2.7     5.25