ADS8910B
18-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface
ADS8910B
- Resolution: 18-Bits
- High Sample Rate With No Latency Output:
- ADS8910B: 1-MSPS
- ADS8912B: 500-kSPS
- ADS8914B: 250-kSPS
- Integrated LDO Enables Single-Supply Operation
- Low-Power Reference Buffer With No Droop
- Excellent AC and DC Performance:
- SNR: 102.5-dB, THD: –125-dB
- INL: ±0.5-LSB
- DNL: ±0.2-LSB, 18-Bit No-Missing-Codes
- Wide Input Range:
- Unipolar Differential Input Range: ±VREF
- VREF Input Range: 2.5-V to 5-V
- Single-Supply, Low-Power Operation
(Includes Internal Reference Buffer and LDO)- ADS8910B : 21-mW at 1-MSPS
- ADS8912B : 16-mW at 500-kSPS
- ADS8914B : 14-mW at 250-kSPS
- Enhanced-SPI Digital Interface
- Interface SCLK: 20-MHz at 1-MSPS
- Configurable Data Parity Output
- Extended Temperature Range: –40°C to +125°C
- Small Footprint: 4-mm × 4-mm VQFN
The ADS8910B, ADS8912B, and ADS8914B (ADS891xB) belong to a family of pin-to-pin compatible, high-speed, single-channel, high-precision, 18-bit successive approximation register (SAR) analog-to-digital convertors (ADCs) with an integrated reference buffer and integrated low-dropout regulator (LDO). The device family includes the ADS890xB (20-bit) and ADS892xB (16-bit) resolution variants.
The ADS891xB boost analog performance while maintaining high-resolution data transfer by using TI’s enhanced-SPI feature. Enhanced-SPI enables the ADS89xxB to achieve high throughput at lower clock speeds, thereby simplifying the board layout and lowering system cost. Enhanced-SPI also simplifies clocking-in of data, thereby making this device an excellent choice for applications involving FPGAs, DSPs. The ADS89xxB is compatible with a standard SPI Interface.
The ADS891xB has an internal data parity feature that can be appended to the ADC data output. ADC data validation by the host, using parity bits, improves system reliability.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADS891xB 18-Bit, High-Speed SAR ADCs With Integrated Reference Buffer and Enhanced Performance Features datasheet (Rev. B) | PDF | HTML | 26 Jan 2018 |
Circuit design | High-voltage battery monitor circuit: ±20V, 0–10kHz, 18-bit fully differential (Rev. A) | 23 Jan 2019 | ||
Application note | Attenuator Amplifier Design to Maximize the Input Voltage of Differential ADCs | 14 Jun 2018 | ||
Circuit design | High-current battery monitor circuit: 0–10A, 0-10kHz, 18 bit | 22 Dec 2017 | ||
Application brief | Improving Input Settling for Precision Data Converters | 12 Dec 2017 | ||
Application brief | Optimizing Data Transfer on High-Resolution, High-Throughput Data Converters | 12 Dec 2017 | ||
Application brief | Simplify Isolation Designs Using an Enhanced-SPI ADC Interface | 11 Dec 2017 | ||
White paper | Enabling Faster, Smarter, and More Robust Solutions for SAR ADSx With multiSPI | 08 Nov 2016 | ||
EVM User's guide | ADS8910BEVM-PDK | 01 Jul 2016 | ||
More literature | ADS8910EVM-PDK Quick Start Guide | 16 Mar 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS8900BEVM-PDK — ADS8900B Fully-Differential Input, 20-Bit SAR ADC EVM Performance Demonstration Kit (PDK)
The ADS8900B evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8900B successive-approximation register (SAR) analog-to-digital converter (ADC), which is a fully-differential input, 20-bit, 1-MSPS device. (...)
±50mA to ±10A, 0V to 75V Common-Mode TINA-TI Spice Model
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-060017 — Transmitting SPI Signals Over LVDS Interface Reference Design
TIDA-01051 — Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment
TIDA-01050 — Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters
TIDA-01052 — ADC Driver Reference Design Improving Full Scale THD Using Negative Supply
TIPD211 — 20-bit, 1-MSPS, 4-Ch Small Form Factor Design for Test and Measurement Applications Reference Design
Package | Pins | Download |
---|---|---|
VQFN (RGE) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.