INA209 26V, Bi-Directional, Low-/High-Side, I2C Out Current/Power Monitor & High-Speed Comparator | TI.com

INA209 (ACTIVE) 26V, Bi-Directional, Low-/High-Side, I2C Out Current/Power Monitor & High-Speed Comparator

 

Description

The INA209 is a high-side current shunt and power monitor with an I2C interface. The INA209 monitors both shunt drop and shunt bus voltage. A programmable calibration value, combined with an internal multiplier, enables direct readouts in amperes. An additional multiplying register calculates power in watts. The INA209 features two separate, onboard watchdog capabilities: a warning comparator and an over-limit comparator. The warning comparator is useful for monitoring lower warning limits and incorporates a user-defined delay. The over-limit comparator assists with monitoring upper limits that could require immediate system shutdown.

The INA209 also includes an analog comparator and a programmable digital-to-analog converter (DAC) that combine to provide the fastest possible responses to current overload conditions.

The INA209 can be used together with hot swap controllers that already use a current sense resistor. The INA209 full-scale range can be selected to be either within the hot-swap controller sense limits, or wide enough to include them.

The INA209 senses across shunts on buses that can vary from 0V to 26V. The device uses a single +3V to +5.5V supply, drawing a maximum of 1.5mA of supply current. It is specified for operation from -25°C to +85°C.

Features

  • SENSES BUS VOLTAGES FROM 0V TO +26V
  • REPORTS CURRENT, VOLTAGE, AND POWER; STORES PEAKS
  • TRIPLE WATCHDOG LIMITS:
    • Lower Warning with Delay
    • Upper Over-limit, No Delay
    • Fast Analog Critical
  • HIGH ACCURACY: 1% MAX OVER TEMP
  • APPLICATIONS
    • SERVERS
    • TELECOM EQUIPMENT
    • AUTOMOTIVE
    • POWER MANAGEMENT
    • BATTERY CHARGERS
    • WELDING EQUIPMENT
    • POWER SUPPLIES
    • TEST EQUIPMENT

I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

INA209 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 36
0 ≤ 
V ≤ 36
-40 ≤ 
C ≤ 125

Parametrics

Compare all products in Current/voltage/power monitors Email Download to Excel
Part number Order Common mode voltage (Max) (V) Common mode voltage (Min) (V) Input offset (+/-) (Max) (uV) Input offset drift (+/-) (Typ) (uV/C) Gain (V/V) Gain error (%) Gain error drift (+/-) (Max) (ppm/°C) CMRR (Min) (dB) Bandwidth (kHz) Supply voltage (Max) (V) Supply voltage (Min) (V) Iq (Max) (mA) Digital interface Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
INA209 Order now 26     0     100     0.1     1
0.5
0.25
0.125    
2     10     120     5.5     5.5     3     1.5     I2C
SMBus    
Alert Function
Bi-directional
Low-side Capable
Programmable Gain    
Catalog     -40 to 125     TSSOP | 16     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)