INA219
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
26V, Bi-Directional, High-Side, I2C Out Current/Power Monitor

 

Models (1)

Title Category Type Date
INA219 IBIS Model IBIS Model ZIP 31 Mar 2010

Design kits & evaluation modules (1)

Name Part# Type
INA219EVM Evaluation Module INA219EVM Evaluation Modules & Boards

Reference designs

Mobile Point of Sale (mPOS) Power Reference Design

This mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging port is also (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (3)

Name Part# Type
Linux Driver for INA2XX INA2XXSW-LINUX Software Libraries
INA219EVM Software  (ZIP 3636 KB )    11 Sep 2008  
INA219EVM Source Code  (ZIP 16441 KB )    11 Sep 2008  

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

INA219 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 36
0 ≤ 
V ≤ 36
-40 ≤ 
C ≤ 125