OPA1612-Q1 Automotive, 1.1nV/√Hz Noise, Low Power, Precision Audio Operational Amplifier | TI.com

OPA1612-Q1 (ACTIVE) Automotive, 1.1nV/√Hz Noise, Low Power, Precision Audio Operational Amplifier

 

Description

The OPA1612-Q1 device is a dual, SoundPlus, bipolar-input operational amplifierthat achieves achieve very low 1.1-nV/√Hz noise density with an ultralow distortion of 0.000015% at 1 kHz. The OPA1612-Q1 device offers rail-to-rail output swing to within 600 mV with a 2-kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±30 mA.

These devices operate over a very wide supply range of ±2.25 V to ±18 V, on only 3.6 mA of supply current per channel. The OPA1612-Q1 op amp is unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.

The dual version features completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

The OPA1612-Q1 device is available in a SOIC-8 package. The device is specified from –40°C to +125°C.

For all available packages, see the orderable addendum at the end of the datasheet.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C6
  • Superior Sound Quality
  • Ultralow Noise: 1.1 nV/√Hz at 1 kHz
  • Ultralow Distortion:
    0.000015% at 1 kHz
  • High Slew Rate: 27 V/μs
  • Wide Bandwidth: 40 MHz (G = +1)
  • High Open-Loop Gain: 130 dB
  • Unity Gain Stable
  • Low Quiescent Current:
    3.6 mA per Channel
  • Rail-to-Rail Output
  • Wide Supply Range: ±2.25 V to ±18 V

Parametrics

Compare all products in Audio op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Features THD + N @ 1 kHz (Typ) (%) Rating Operating temperature range (C) Package Group Output current (Typ) (mA) Package size: mm2:W x L (PKG) Architecture CMRR (Typ) (dB) Input bias current (Max) (pA)
OPA1612-Q1 Order now 2     4.5     36     40     27     Out     0.5     3.6     1.1    
   
0.000015     Automotive     -40 to 125     SOIC | 8     55     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     Bipolar     120     250000    
OPA1642-Q1 Order now 2     4.5     36     11     20     Out     3.5     1.8     5.1     Burr-Brown™ Audio     0.00005     Automotive     -40 to 125     VSSOP | 8       8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     FET     126     20    
OPA1662-Q1 Order now 2     3     36     22     17     Out     1.5     1.5     3.3    
   
0.0002     Automotive     -40 to 85     SOIC | 8
VSSOP | 8    
40     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
Bipolar     100     1200000