OPA1671 13MHz, low-noise, Rail-to-Rail Input and Output, audio operational amplifier | TI.com

OPA1671 (ACTIVE) 13MHz, low-noise, Rail-to-Rail Input and Output, audio operational amplifier

 

Description

The OPA1671 is a wide-bandwidth, low-noise, low-distortion, audio operational amplifier that provides rail-to-rail input and output operation. The devices offers an excellent combination of low voltage noise, current noise, and input capacitance, allowing it to deliver high performance in a wide array of audio and industrial applications. The unique internal topology of the OPA1671 delivers very low distortion (–109 dB), while only consuming 940 µA of power supply current. The wide bandwidth (13 MHz) and high slew rate (5 V/µs) of OPA1671 makes it an excellent choice for high gain audio and industrial signal conditioning. The OPA1671 is available in the SC-70 package specified over the extended industrial temperature range (–40°C to +125°C).

Features

  • Low Noise:
    4 nV/√Hz at 10 kHz
    4.7 fA/√Hz at 1 kHz
  • Low Distortion: –109 dB (0.00035%)
  • Wide Gain Bandwidth: 13 MHz
  • Rail-to-Rail Input and Output
  • Low Supply-Voltage Operation: 1.7 V to 5.5 V
  • Low Input Capacitance
    • Differential: 6 pF
    • Common-Mode: 2.5 pF
  • Low Input-Bias Current: 10 pA
  • Low Power Supply Current: 940 µA
  • Industry-Standard Package: SC-70

      All trademarks are the property of their respective owners.

    Parametrics

    Compare all products in Audio op amps Email Download to Excel
    Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Features THD + N @ 1 kHz (Typ) (%) Rating Operating temperature range (C) Package Group Output current (Typ) (mA) Package size: mm2:W x L (PKG) Architecture CMRR (Typ) (dB)
    OPA1671 Order now 1     1.7     5.5     13     5     In
    Out    
    1.25     0.94     7       0.00035     Catalog     -40 to 125     SC70 | 5     66     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)     CMOS     102    
    OPA1678 Order now 2     4.5     36     16     9     Out     2     2     4.5         0.0001     Catalog     -40 to 85     SOIC | 8
    SON | 8
    VSSOP | 8    
    50     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
    See datasheet (SON)
    8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
    FET     110