OPA657 (ACTIVE)

1.6GHz, Low Noise, FET-Input Operational Amplifier

1.6GHz, Low Noise, FET-Input Operational Amplifier - OPA657
 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Details DPPM / MTBF / FIT Rate
RoHS Compliant OPA657N/250     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-2-260C-1 YEAR View View
RoHS Compliant OPA657N/250G4     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-2-260C-1 YEAR View View
RoHS Compliant OPA657NB/250     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-2-260C-1 YEAR View View
RoHS Compliant OPA657NB/250G4     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-2-260C-1 YEAR View View
RoHS Compliant OPA657U     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-3-260C-168 HR View View
RoHS Compliant OPA657U/2K5     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-3-260C-168 HR View View
RoHS Compliant OPA657UB     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-3-260C-168 HR View View
RoHS Compliant OPA657UBG4     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-3-260C-168 HR View View
RoHS Compliant OPA657UG4     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-3-260C-168 HR View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
OPA657 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.