OPA1622 (ACTIVE)

SoundPlus™ Audio Operational Amplifier with High Performance, Low THD+N and Bipolar Input

SoundPlus™ Audio Operational Amplifier with High Performance, Low THD+N and Bipolar Input - OPA1622
 

The OPA1622 is the newest addition to the Burr-Brown™ Audio line.

Description

The OPA1622, dual, bipolar-input, SoundPlus™ audio operational amplifier achieves a very low, 2.8-nV/√Hz noise density with an ultralow THD+N of –119.2 dB at 1 kHz, while driving a 32-Ω load at 100-mW output power. The OPA1622 offers extremely-high ac PSRR and CMRR specifications that eliminate noise from power supplies, making the OPA1622 ideal for use in portable-audio applications. This device also has a high output-drive capability of +145 mA / –130 mA.

The OPA1622 operates over a very wide supply range of ±2 V to ±18 V, on only 2.6 mA of supply current per channel. The OPA1622 op amp is unity-gain stable and provides excellent dynamic behavior over a wide range of load conditions. The OPA1622 includes a shutdown mode, allowing the amplifiers to be switched from normal operation to a standby current that is typically less than 5 µA. This shutdown feature is specifically designed to eliminate click and pop noise when transitioning into or out of shutdown mode.

The OPA1622 features a unique internal layout for lowest crosstalk, and freedom from interactions between channels, even when overdriven or overloaded. This device is specified from –40°C to +125°C.

Features

  • High-Fidelity Sound Quality
  • Ultralow Noise: 2.8 nV/√Hz at 1 kHz
  • Ultralow Total Harmonic Distortion + Noise:
    –119 dB THD+N (142 mW/Ch into 32 Ω/Ch)
  • Wide Gain Bandwidth Product:
    32 MHz (G = +1000)
  • High Slew Rate: 10 V/µs
  • High Capacitive-Load Drive Capability: > 600 pF
  • High Open-Loop Gain: 136 dB (600-Ω Load)
  • Low Quiescent Current: 2.6 mA per Channel
  • Low-Power Shutdown Mode With Reduced Pop
    and Click Noise: 5 µA per Channel
  • Short-Circuit Protection
  • Wide Supply Range: ±2 V to ±18 V
  • Available in small VSON-10 µPackage

View more

Parametrics Compare all products in Precision Op Amps (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
OPA1622 OPA1612 OPA1652 OPA1688
2    2    2    2   
4    5    4.5    4.5   
36    36    36    36   
32    40    18    10   
10    27    10    8   
No    Out    No    In to V-
Out   
0.5    0.5    1.5    1.5   
0.5    1    2    0.5   
2.6    3.6    2    1.6   
2.8    1.1    4.5    8   
127    120    110    120   
Catalog    Catalog    Catalog    Catalog   
-40 to 125    -40 to 85    -40 to 85    -40 to 85   
VSON    SOIC
SON   
SOIC
SON
VSSOP   
SOIC
SON   
10VSON: 9 mm2: 3 x 3(VSON)    8SOIC: 29 mm2: 6 x 4.9(SOIC)
See datasheet (SON)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
See datasheet (SON)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
See datasheet (SON)   
2000000    250000    100    20   
145    55    50    75   
Burr-Brown™ Audio
High Cload Drive
Shutdown
Small Size   
Burr-Brown™ Audio
Small Size   
Burr-Brown™ Audio
Small Size   
Burr-Brown™ Audio
EMI Hardened
High Cload Drive
Small Size   
Bipolar    Bipolar    CMOS    CMOS