OPA1662 Sound Plus Low-Power, Low-Noise and Distortion, Audio Op Amps | TI.com

OPA1662 (ACTIVE)

Sound Plus Low-Power, Low-Noise and Distortion, Audio Op Amps

Sound Plus Low-Power, Low-Noise and Distortion, Audio Op Amps - OPA1662
 

Recommended alternative parts

To achieve lower distortion at much lower power consumption (650µA/ch) for wireless microphones and USB audio applications, upgrade to OPA1692

Description

The OPA1662 (dual) and OPA1664 (quad) series of bipolar-input operational amplifiers achieve a low 3.3 nV/√Hz noise density with an ultralow distortion of 0.00006% at 1 kHz. The OPA1662 and OPA1664 series of op amps offer rail-to-rail output swing to within 600 mV with 2-kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±30 mA.

These devices operate over a very wide supply range of ±1.5 V to ±18 V, or +3 V to +36 V, on only 1.5 mA of supply current per channel. The OPA1662 and OPA1664 op amps are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.

These devices also feature completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

The OPA1662 and OPA1664 are specified from –40°C to +85°C.

Features

  • Low Noise: 3.3 nV/√Hz at 1 kHz
  • Low Distortion: 0.00006% at 1 kHz
  • Low Quiescent Current:
    1.5 mA per Channel
  • Slew Rate: 17 V/µs
  • Wide Gain Bandwidth: 22 MHz (G = +1)
  • Unity Gain Stable
  • Rail-to-Rail Output
  • Wide Supply Range:
    ±1.5 V to ±18 V, or +3 V to +36 V
  • Dual and Quad Versions Available
  • Small Package Sizes:
    Dual: SO-8 and MSOP-8
    Quad: SO-14 and TSSOP-14

View more

Parametrics Compare all products in Audio Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Features
THD + N @ 1 kHz (Typ) (%)
Rating
Operating Temperature Range (C)
Package Group
Output Current (Typ) (mA)
Package Size: mm2:W x L (PKG)
Architecture
CMRR (Typ) (dB)
Input Bias Current (Max) (pA)
OPA1662 OPA1692
2     2    
3     3.5    
36     36    
22     5.1    
17     23    
Out     Out    
1.5     0.8    
1.5     0.65    
3.3     4.2    
Burr-Brown™ Audio     Burr-Brown™ Audio    
0.00006     0.000045    
Catalog     Catalog    
-40 to 85     -40 to 125    
SOIC
VSSOP    
VSSOP    
40     50    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
Bipolar     Bipolar    
100     140    
1200000     550000    

Other qualified versions of OPA1662

Version Part Number Definition
Automotive OPA1662-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Featured tools and software

WEBENCH® Designer OPA1662

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 3.0 to 36.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = 0.0 °C
Maximum Temperature = 0.0 °C