SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
For the EVM or SK schematics revisions that are currently being released or in works (to be released in the future), we are arranging (sequencing) the schematics pages in a modular format for ease of reuse. The schematic pages flow starts with required pages including processor power supplies generation, processor supplies and peripheral connections, attached devices circuit implementation. Optional debug and monitoring sections are added after the required pages. The arrangement makes it simpler for the custom board designer to delete the schematic sections that are not used during the custom board design.
The EVM or SK board design implementation is a flat architecture with the processor and the attached devices integrated on the same board. Custom board designers can follow the EVM or SK implementation when designing flat architecture custom board. In case the customer board architecture is SOM (System on Module) and Carrier board, the board layout approach (signal routing requirements), recommendations can change. The recommendation is for customer to verify the below guidelines and also follow general SOM design and layout guidelines to address board level signal integrity concerns:
For additional input on high-speed design including SOM based design, refer below FAQ: