SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The recommendation is to connect the USB supplies VDDA_0P85_USB0 (USB0 core supply), VDDA_1P8_USB0 (USB0 1.8V analog supply), and VDDA_3P3_USB0 (USB0 3.3V analog supply) to the recommended power supply rails as per the processor-specific data sheet.
The recommendation is to connect USB0_DM and USB0_DP signals directly (without any series resistor or filter capacitor). The recommendation is to route USB0 signals with traces that does not include any stubs or test points.
The recommendation is to connect a calibration resistor between USB0_RCALIB pin (close to processor RCALIB pin) and VSS. Refer to the processor-specific data sheet for recommended resistor value and tolerance.