General
Review and verify the
following for the custom schematic design:
- Reviewed above
"Common checklist for all
sections" section of the user's guide.
- Selection of
resistors value, tolerance, size and wattage.
- Some specific
resistors have ±1% tolerance requirements (refer to the
processor or attached device data sheet, SK schematics, or
EVMs).
- Standard
tolerance resistors can be used for other use cases,
Example: pullup, pulldown, LED current limit, attached
device address configuration or series resistor.
- The
recommendation is to compare the pull values implementation
on the custom board with the EVM or SK schematic.
- Voltage rating of
the capacitors used includes derating (for non-polarized
capacitors, > x2 the worst case applied voltage is a
commonly used guideline).
- DC bias effect
considered while choosing the voltage rating of capacitors
(to be within the recommended value) for CAP_VDDSn.
- Package selection
(application and use case dependent, consider voltage and
temperature range).
- Selection of
compatible attached devices (DDR and flash memory, EPHYs).
- Selection of
required memory size (DDR) and providing provision for
expanding the memory as required.
- Reviewed the FAQs
related to passive components value, tolerance and voltage
rating.
As a starting point for
information on key components used on the EVMs and SKs, component
values and tolerances, see the following FAQs:
[FAQ] AM625 / AM623 /
AM620-Q1 / AM62Ax / AM62Px / AM62D-Q1 / AM62L / AM64x Design
Recommendations / Custom board hardware design - Starter kit
/ EVM variants (versions) and Key devices (components)
list
[FAQ] AM625 / AM623 /
AM620-Q1 / AM62L / AM62A / AM62P / AM62D-Q1 / AM64x / AM243x
Design Recommendations / Custom board hardware design -
Queries related to passive components values, tolerance,
voltage rating