SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
An external (LVCMOS) oscillator can be used as the clock source for the processor (and the EPHYs). A x1 (single) oscillator or multiple oscillators (separate oscillator for each of the EPHYs and processor) can be used. When using x1 (single) oscillator, the recommendation is to buffer the oscillator clock output (use individual buffer for each attached device clock input) before connecting to the processor and EPHYs.
A single channel (with single input and single output) buffers, or single input with dual or multiple output buffer can be used to connect the clock output of the oscillator to the processor and EPHYs. For a specific use case (requirement for some of the industrial applications using a Time Sensitive Networking (TSN)), single input and two or more output (based on number of EPHYs used) buffer is recommended for the processor and the EPHYs.
The recommendation is to verify that the XO of the EPHY is connected according to the recommended guidelines.