SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Component values, package size and voltage rating in the EVM or SK schematics are being provided as starting point for the custom board designer and are not always optimized. The recommendation for custom board designer is to validate if the values, size and voltage rating are appropriate for the specific custom board implementation and make the required updates.
The recommendation is to review the EVM or SK BOM with respect to the custom board design requirements and optimize the components based on the processor-specific data sheet recommendations, application requirements, custom board design methodology being followed and available (company specific or generic) design or component selection guidelines.
The recommendation is to perform design calculations for the circuit implementation, perform board level tests and measurements, conduct internal design reviews before finalizing the components (value, package, voltage ratings and power ratings).