SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Some of the TI EPHYs configure the outputs as inputs during reset and latch the EPHY configuration (pin strapping done through resistors) when the EPHY reset is released. Applying appropriate pullup or pulldown (as per EPHY recommendations) on strap inputs (IOs) is recommended (strap inputs also connects to processor IOs). TI EPHY used on the processor-specific EVM or SK use a combination of pullup and pulldown allowing multiple configuration modes to be configured with each pin. During processor reset, the IO buffers and internal pullup or pulldown are disabled, and minimizes any concern of a mid-supply voltage being applied to the processor input buffer by the EPHY. The EPHY is required to be configured to normal state from reset state to drive a valid logic state before enabling any of the associated processor input buffers.