SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The processor families (ALV package) support x1 General-Purpose Memory Controller (GPMC) interface.
GPMC interface supports interfacing to different types of memories and memory interface configurations.
Refer to the Memory Interfaces chapter, General-Purpose Memory Controller (GPMC) section of the processor-specific TRM for supported, GPMC features, various access types and wide range of external devices GPMC interface can communicate with. For the supported signals refer GPMC I/O Signals section of the processor-specific TRM, Signal Descriptions, GPMC MAIN Domain GPMC0 Signal Descriptions section of the processor-specific data sheet.