SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
SERDES0 when not used has specific connection requirements for interface signals and power supplies. For connecting the interface signals, analog and IO supplies, see the Pin Connectivity Requirements section of the processor-specific data sheet.
When the boundary scan function is used, decoupling capacitors are recommended for the analog and IO supply pins. Bulk capacitors and ferrites are optional.
When the pin connectivity requirement includes connecting processor analog and IO supply pins (boundary scan not used) to VSS, the recommendation is to connect the supplies to VSS through separate 0Ω resistors.
When boundary scan function is not used and SERDES0 supplies are connected to VSS, decoupling capacitors, bulk capacitors and ferrites can be deleted.