SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The MMC0 IO interface of the processor is referenced to (powered by) VDDS_MMC0 (1.8V) supply.
The recommendation is to connect VDDS_MMC0, VDD_DLL_MMC0 and IO supply rail of the attached device to the same supply source.
VDD (CORE voltage) of the attached device can be powered from (by) an independent (different power supply source) supply source.