SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
For recommendations on USB2.0, USB3.0 and PCIe signals connection and routing, see the High-Speed Interface Layout Guidelines. The recommendation is to include appropriate constraints or notes related to the routing requirements to be followed during the custom board design.
For USB interface, adding common-mode is an option to improve the custom board USB interface noise immunity performance when the custom board is expected to operate in harsh industrial environments. Adding common-mode choke can reduce the signal amplitude and degrade USB interface performance (speed, data throughput, communication errors). The recommendation is to add provision to bypass the common-mode choke using 0Ω resistors. The recommendation is to add provision for external ESD protection for the USB interface and USB supply based on the application requirement.
For more information, see the following FAQ: