SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Custom board designers are responsible for implementing the required or recommended circuits to make sure the custom board design follows the processor-specific data sheet pin connectivity requirements. Example: Requirements for I2C Open-Drain Electrical Characteristics - Input Slew Rate limit requirements when pulled to 3.3V supply.
In case processor-specific data sheet recommendations are not available, the recommendation is to follow the schematic design guidelines or to follow the EVM or SK schematic implementation as a starting point.