General
Review and verify the
following for the custom schematic design:
- Reviewed
above "Common checklist for all
sections" section of the user's guide.
- Electrical characteristics (fail-safe and slew rate
requirements when pulled to 3.3V).
- Connection of pullup for EXTINTn IO.
- Connection of pullup for EXTINTn IO when pulled to
3.3V.
Schematic
Review
Follow the below list for
the custom schematic design:
- Pullup
value used. The recommendation is to compare with
the EVM or SK schematic implementation as a starting
point.
- Pullup
referenced to (powered by) the processor VDDSHV0
(pullup connected to correct IO voltage level).
- EXTINTn
is an open-drain output type fail-safe IO buffer. An
external pullup is recommended when a trace or
external input is connected.
- Open-drain output type IO buffer, EXTINTn has slew
rate requirements specified when pulled to 3.3V
supply. The recommendation is to add an RC at the
input to limit the input slew rate. Refer
TMDS64EVM.
- RC value
used for slew rate control. Refer TMDS64EVM. The
recommendation is to connect capacitor near to the
processor pin.