SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The recommendation is to always connect (use) voltage monitor VMON_VSYS for early input supply failure detection (indication). When VMON_SYS is not used, the recommendation is to connect VMON_VSYS pin to VSS through a 0Ω resistors and add a test point for future expansion (follow pin connectivity requirements).
For connecting voltage monitor inputs VMON_3P3_SOC, VMON_3P3_MCU and VMON_1P8_SOC, VMON_1P8_MCU when not used, see the following FAQ: