SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Processor supply voltage monitors can be used to monitor on-board supplies generated using PMIC based or alternate power architecture, and input supply to the custom board connected from an external connector or carrier board. For voltage monitor VMON_VSYS detection to be effective, a 5V or higher (12V or 24V) DC voltage is divided using a resistor divider (0.45V is the monitor input) and connected to VMON_VSYS monitor input. The recommendation is to provide over voltage protection provision (parallel resistor or zener diode) when higher DC voltages are being monitored.
On-board 1.8V or 3.3V supplies are recommended to be connected directly to VMON_1P8_SOC, VMON_1P8_MCU and VMON_3P3_SOC, VMON_3P3_MCU.