SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The required supply rails for the selected processor and attached devices can be generated using integrated (using PMIC, discrete DC/DCs, discrete LDOs) or discrete (using DC/DCs, discrete LDOs) power architecture.
PMIC (integrated power architecture) are designed for a specific processor or processor family. Use of PMIC simplifies power architecture (power supply rails) design. The PMIC generates the commonly required (used) processor and the attached device supplies. The PMIC internally manages power-up sequencing, power-down sequencing, supply slew rate control, optional residual voltage (voltage decay) detection and meets the processor-specific power (PDN) requirements. Additional discrete DC/DCs and discrete LDOs can used to generate the other on-board supplies (based on the use case) required based on the use case.
Use of discrete power architecture provides flexibility in selection of power devices and power architecture design. The design efforts can increase since the custom board designers are responsible for selection of discrete DC/DCs and LDOs that sources the required load current, DC/DCs and LDOs that can be adjusted or configured to generate the required supply voltages, DC/DCs and LDOs that can support the required load current transient, controls, supply slew rate and supports configuring the required supply sequencing.
Processor power supply rails have slew rate requirements specified. The recommendation is to follow the Power Supply Slew Rate Requirement section of processor-specific data sheet for the supply rails (generated or switched).
The family of power converters (DC/DCs and LDOs) products and related collaterals that can be used for implementing the on-board supplies using PMIC or discrete power architecture are summarized in the below sections: