SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The enhanced eQEP peripheral includes a position-compare unit that is used to generate the position-compare sync signal on compare match between the position-counter register (QPOSCNT) and the position- compare register (QPOSCMP). This sync signal can be output using an index pin or strobe pin of the EQEP peripheral.
Setting the QDECCTL[SOEN] bit enables the position-compare sync output and the QDECCTL[SPSEL] bit selects either an eQEP index pin or an eQEP strobe pin.