SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The ROM revision and release date information is stored at the ROM locations specified in Table 4-56. Reading a revision number value of “0x100” represents version “1.0”, “0x101” represents version “1.1”, and so on. Reading a revision date value of “0x0119” represents “01/19” or “January 2019”.
Contents | Address |
---|---|
Revision Number | 0x003F 8044 |
Revision Date | 0x003F 8045 |
Build Number | 0x003F 8046 |