SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Tx Queue mode is configured by setting bit MCAN_TXBC.TFQM = 1. The stored in the Tx Queue messages are transmitted starting with the highest priority message (lowest Message ID). In case two or more Queue buffers are configured with the same Message ID, the Queue Buffer with the lowest buffer number is transmitted first.
New transmit messages must be written to the Tx FIFO starting with the Tx Buffer referenced by the Put Index MCAN_TXFQS.TFQP field. Each Add Request cyclically increments the Put Index to the next free Tx Buffer. In case of Tx Queue Full condition (MCAN_TXFQS.TFQF = 1), the Put Index is not valid and no further message must be written to the Tx Queue until at least one of the requested messages is sent out or a pending transmission request is canceled.
The application can use the MCAN_TXBRP register instead of the Put Index and can place messages to any Tx Buffer without pending transmission request.
A Tx Queue Buffer allocates element size 32-bit words in the Message RAM (see Table 27-10). The start address of the next available (free) Tx Queue Buffer is calculated by adding Tx FIFO/Queue Put Index MCAN_TXFQS.TFQP (from 0 to 31) × Element Size to the Tx Buffer Start Address MCAN_TXBC.TBSA field.