DRV8316REVM

DRV8316R three-phase PWM motor driver evaluation module

DRV8316REVM

Order now

Overview

The DRV8316REVM provides three half-H-bridge integrated MOSFET drivers for driving a three-phase brushless DC (BLDC) motor with 8-A Peak current drive, for 12-V/24-V DC rails or battery powered applications. 

The device integrates three current-sense amplifiers (CSA) with integrated current sense for sensing the three phase currents of BLDC motors to achieve optimum FOC and current-control system implementation.

The launchpad connection allows for a personal firmware development platform for the DRV8316. This includes the C2000 launchpad, LAUNCHXL-F280049C, which is used to interface with the DRV8316REVM_InstaSPIN_Universal_GUI.

Features
  • 4.5-V to 35-V operation with 8-A Peak Current Drive
  • Integrated CSAs for three-phase low-side current measurement
  • Integrated buck regulator which can support 200-mA with programmable regulated supply
  • Compatibile with DRV8316T, hardware device variant
  • C2000 (LAUNCHXL-F280049C) InstaSPIN GUI Compatibility
Brushless DC (BLDC) motor drivers
DRV8316 40-V max 8-A peak 3-phase motor driver with integrated current sensing

 

C2000 real-time microcontrollers
TMS320F280049C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Evaluate your motor performance using DRV8316REVM and F280025C with our C2000Ware motor control software development kit.

View package
HARDWARE AND SOFTWARE PACKAGE

Evaluate your motor performance with InstaSPIN-FOC or InstaSPIN-MOTION

View package

Order this hardware only

Evaluation board

DRV8316REVM — DRV8316R three phase PWM motor driver evaluation module

Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

DRV8316REVM Hardware Design Files (Rev. A) SLOC372A.ZIP (3717 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide DRV8316REVM Evaluation Module (Rev. B) Jun. 23, 2021
Certificate DRV8316REVM EU Declaration of Conformity (DoC) Mar. 12, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos