SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANB PIN [4] |
|---|---|---|---|
| ADC0_AIN0 | A | ADC Analog Input 0 | V20 |
| ADC0_AIN1 | A | ADC Analog Input 1 | V22 |
| ADC0_AIN2 | A | ADC Analog Input 2 | V23 |
| ADC0_AIN3 | A | ADC Analog Input 3 | V21 |
| ADC_EXT_TRIGGER0 (1) | I | ADC Trigger Input | C11, D16, D18, M23 |
| ADC_EXT_TRIGGER1 (1) | I | ADC Trigger Input | A12, C23, M22 |