SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANB PIN [4] |
|---|---|---|---|
| GPIO0_0 | IO | General Purpose Input/Output | D22 |
| GPIO0_1 | IO | General Purpose Input/Output | E18 |
| GPIO0_2 | IO | General Purpose Input/Output | E22 |
| GPIO0_3 | IO | General Purpose Input/Output | C22 |
| GPIO0_4 | IO | General Purpose Input/Output | D21 |
| GPIO0_5 | IO | General Purpose Input/Output | E23 |
| GPIO0_6 | IO | General Purpose Input/Output | D23 |
| GPIO0_7 | IO | General Purpose Input/Output | F21 |
| GPIO0_8 | IO | General Purpose Input/Output | F19 |
| GPIO0_9 | IO | General Purpose Input/Output | G20 |
| GPIO0_10 | IO | General Purpose Input/Output | F20 |
| GPIO0_11 | IO | General Purpose Input/Output | C20 |
| GPIO0_12 | IO | General Purpose Input/Output | D20 |
| GPIO0_13 (1) | IO | General Purpose Input/Output | D18 |
| GPIO0_14 (1) | IO | General Purpose Input/Output | C23 |
| GPIO0_15 | IO | General Purpose Input/Output | L22 |
| GPIO0_16 | IO | General Purpose Input/Output | L23 |
| GPIO0_17 | IO | General Purpose Input/Output | K22 |
| GPIO0_18 | IO | General Purpose Input/Output | J23 |
| GPIO0_19 | IO | General Purpose Input/Output | K23 |
| GPIO0_100 | IO | General Purpose Input/Output | D7 |
| GPIO0_101 | IO | General Purpose Input/Output | A6 |
| GPIO0_102 | IO | General Purpose Input/Output | B8 |
| GPIO0_103 | IO | General Purpose Input/Output | D8 |
| GPIO0_104 | IO | General Purpose Input/Output | D16 |
| GPIO0_105 (1) | IO | General Purpose Input/Output | C8 |
| GPIO0_106 (1) | IO | General Purpose Input/Output | B4 |
| GPIO0_107 (1) | IO | General Purpose Input/Output | A3 |
| GPIO0_108 (1) | IO | General Purpose Input/Output | B3 |
| GPIO0_109 (1) | IO | General Purpose Input/Output | C4 |
| GPIO0_110 (1) | IO | General Purpose Input/Output | C2 |
| GPIO0_111 (1) | IO | General Purpose Input/Output | C1 |
| GPIO0_112 (1) | IO | General Purpose Input/Output | D4 |
| GPIO0_113 (1) | IO | General Purpose Input/Output | D3 |
| GPIO0_114 (1) | IO | General Purpose Input/Output | B2 |
| GPIO0_115 (1) | IO | General Purpose Input/Output | D2 |
| GPIO0_116 (1) | IO | General Purpose Input/Output | AB2 |
| GPIO0_117 (1) | IO | General Purpose Input/Output | AA2 |
| GPIO0_118 (1) | IO | General Purpose Input/Output | Y4 |
| GPIO0_119 (1) | IO | General Purpose Input/Output | AA1 |
| GPIO0_120 (1) | IO | General Purpose Input/Output | Y2 |
| GPIO0_121 (1) | IO | General Purpose Input/Output | Y3 |
| GPIO0_122 (1) | IO | General Purpose Input/Output | B6 |
| GPIO0_123 (1) | IO | General Purpose Input/Output | D6 |
| GPIO0_124 | IO | General Purpose Input/Output | C6 |
| GPIO0_125 | IO | General Purpose Input/Output | A5 |
| GPIO0_20 | IO | General Purpose Input/Output | H22 |
| GPIO0_21 | IO | General Purpose Input/Output | H23 |
| GPIO0_22 | IO | General Purpose Input/Output | J22 |
| GPIO0_23 | IO | General Purpose Input/Output | H19 |
| GPIO0_24 | IO | General Purpose Input/Output | H20 |
| GPIO0_25 | IO | General Purpose Input/Output | H21 |
| GPIO0_26 | IO | General Purpose Input/Output | H18 |
| GPIO0_27 | IO | General Purpose Input/Output | G23 |
| GPIO0_28 | IO | General Purpose Input/Output | G22 |
| GPIO0_29 | IO | General Purpose Input/Output | F22 |
| GPIO0_30 | IO | General Purpose Input/Output | F23 |
| GPIO0_31 | IO | General Purpose Input/Output | L21 |
| GPIO0_32 | IO | General Purpose Input/Output | N19 |
| GPIO0_33 | IO | General Purpose Input/Output | N20 |
| GPIO0_34 | IO | General Purpose Input/Output | M19 |
| GPIO0_35 | IO | General Purpose Input/Output | P23 |
| GPIO0_36 | IO | General Purpose Input/Output | P22 |
| GPIO0_37 | IO | General Purpose Input/Output | N23 |
| GPIO0_38 | IO | General Purpose Input/Output | N22 |
| GPIO0_39 | IO | General Purpose Input/Output | N21 |
| GPIO0_40 | IO | General Purpose Input/Output | M21 |
| GPIO0_41 | IO | General Purpose Input/Output | L20 |
| GPIO0_42 | IO | General Purpose Input/Output | L19 |
| GPIO0_43 (1) | IO | General Purpose Input/Output | M23 |
| GPIO0_44 (1) | IO | General Purpose Input/Output | M22 |
| GPIO0_45 (1) | IO | General Purpose Input/Output | R22 |
| GPIO0_46 (1) | IO | General Purpose Input/Output | T23 |
| GPIO0_47 (1) | IO | General Purpose Input/Output | T22 |
| GPIO0_48 (1) | IO | General Purpose Input/Output | U22 |
| GPIO0_49 (1) | IO | General Purpose Input/Output | R23 |
| GPIO0_50 (1) | IO | General Purpose Input/Output | U23 |
| GPIO0_51 (1) | IO | General Purpose Input/Output | T20 |
| GPIO0_52 (1) | IO | General Purpose Input/Output | T21 |
| GPIO0_53 | IO | General Purpose Input/Output | AB11 |
| GPIO0_54 | IO | General Purpose Input/Output | W11 |
| GPIO0_55 | IO | General Purpose Input/Output | AC10 |
| GPIO0_56 | IO | General Purpose Input/Output | W13 |
| GPIO0_57 | IO | General Purpose Input/Output | Y11 |
| GPIO0_58 | IO | General Purpose Input/Output | AA11 |
| GPIO0_59 | IO | General Purpose Input/Output | Y6 |
| GPIO0_60 | IO | General Purpose Input/Output | Y7 |
| GPIO0_61 | IO | General Purpose Input/Output | Y8 |
| GPIO0_62 | IO | General Purpose Input/Output | AA6 |
| GPIO0_63 | IO | General Purpose Input/Output | AA8 |
| GPIO0_64 | IO | General Purpose Input/Output | W8 |
| GPIO0_65 | IO | General Purpose Input/Output | AC13 |
| GPIO0_66 | IO | General Purpose Input/Output | AC15 |
| GPIO0_67 | IO | General Purpose Input/Output | AB12 |
| GPIO0_68 | IO | General Purpose Input/Output | Y13 |
| GPIO0_69 | IO | General Purpose Input/Output | AC12 |
| GPIO0_70 | IO | General Purpose Input/Output | AB13 |
| GPIO0_71 | IO | General Purpose Input/Output | AA12 |
| GPIO0_72 | IO | General Purpose Input/Output | AA13 |
| GPIO0_73 | IO | General Purpose Input/Output | AC8 |
| GPIO0_74 | IO | General Purpose Input/Output | AC7 |
| GPIO0_75 | IO | General Purpose Input/Output | AB9 |
| GPIO0_76 | IO | General Purpose Input/Output | AC9 |
| GPIO0_77 | IO | General Purpose Input/Output | AB10 |
| GPIO0_78 | IO | General Purpose Input/Output | AB8 |
| GPIO0_79 | IO | General Purpose Input/Output | A8 |
| GPIO0_80 | IO | General Purpose Input/Output | B10 |
| GPIO0_81 | IO | General Purpose Input/Output | A9 |
| GPIO0_82 | IO | General Purpose Input/Output | B9 |
| GPIO0_83 | IO | General Purpose Input/Output | A11 |
| GPIO0_84 | IO | General Purpose Input/Output | B11 |
| GPIO0_85 | IO | General Purpose Input/Output | C11 |
| GPIO0_86 | IO | General Purpose Input/Output | A12 |
| GPIO0_87 | IO | General Purpose Input/Output | E11 |
| GPIO0_88 (1) | IO | General Purpose Input/Output | D11 |
| GPIO0_89 | IO | General Purpose Input/Output | E13 |
| GPIO0_90 | IO | General Purpose Input/Output | E12 |
| GPIO0_91 | IO | General Purpose Input/Output | B12 |
| GPIO0_92 | IO | General Purpose Input/Output | D13 |
| GPIO0_93 | IO | General Purpose Input/Output | C13 |
| GPIO0_94 | IO | General Purpose Input/Output | B14 |
| GPIO0_95 | IO | General Purpose Input/Output | B13 |
| GPIO0_96 | IO | General Purpose Input/Output | B16 |
| GPIO0_97 | IO | General Purpose Input/Output | B15 |
| GPIO0_98 | IO | General Purpose Input/Output | B7 |
| GPIO0_99 | IO | General Purpose Input/Output | A7 |