SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANB PIN [4] |
|---|---|---|---|
| EHRPWM_SOCA | O | EHRPWM Start of Conversion A | B7 |
| EHRPWM_SOCB | O | EHRPWM Start of Conversion B | A7 |
| EHRPWM_TZn_IN0 | I | EHRPWM Trip Zone Input 0 (active low) | B12 |
| EHRPWM_TZn_IN1 | I | EHRPWM Trip Zone Input 1 (active low) | D3, N19 |
| EHRPWM_TZn_IN2 | I | EHRPWM Trip Zone Input 2 (active low) | B3, G23 |
| EHRPWM_TZn_IN3 | I | EHRPWM Trip Zone Input 3 (active low) | B16 |
| EHRPWM_TZn_IN4 | I | EHRPWM Trip Zone Input 4 (active low) | B15 |
| EHRPWM_TZn_IN5 | I | EHRPWM Trip Zone Input 5 (active low) | D11 |