SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MMC1/MMC2 interface is compliant with the SD Host Controller Standard Specification 4.10 and SD Physical Layer Specification v3.01 as well as SDIO Specification v3.00 and it supports the following SD Card applications:
Table 6-98 presents the required DLL software configuration settings for MMC1/2 timing modes.
| REGISTER NAME | MMCSD1_MMC_SSCFG_PHY_CTRL_4_REG MMCSD2_MMC_SSCFG_PHY_CTRL_4_REG |
||||
|---|---|---|---|---|---|
| BIT FIELD | [20] | [15:12] | [8] | [4:0] | |
| BIT FIELD NAME | OTAPDLYENA | OTAPDLYSEL | ITAPDLYENA | ITAPDLYSEL | |
| MODE | DESCRIPTION | DELAY ENABLE |
DELAY VALUE |
INPUT DELAY ENABLE |
INPUT DELAY VALUE |
| Default Speed |
4-bit PHY operating 3.3V, 25MHz |
NA(1) | NA(1) | 0x1 | 0x0 |
| High Speed |
4-bit
PHY operating 3.3V, 50MHz |
NA(1) | NA(1) | 0x1 | 0x0 |
| UHS-I SDR12 |
4-bit
PHY operating 1.8V, 25MHz |
0x1 | 0xF | 0x1 | 0x0 |
| UHS-I SDR25 |
4-bit
PHY operating 1.8V, 50MHz |
0x1 | 0xF | 0x1 | 0x0 |
| UHS-I SDR50 |
4-bit
PHY operating 1.8V, 100MHz |
0x1 | 0xC | 0x1 | Tuning(2) |
| UHS-I DDR50 |
4-bit
PHY operating 1.8V, 50MHz |
0x1 | 0x9 | 0x1 | Tuning(2) |
| UHS-I SDR104 |
4-bit PHY operating 1.8V, 200MHz |
0x1 | 0x6 | 0x1 | Tuning(2) |
Table 6-99 presents timing conditions for MMC1.
| PARAMETER | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Input Conditions | ||||||
| SRI | Input slew rate | Default
Speed High Speed |
0.69 | 2.06 | V/ns | |
| UHS–I
SDR12 UHS–I SDR25 |
0.34 | 1.34 | V/ns | |||
| UHS–I DDR50 | 1 | 2 | V/ns | |||
| Output Conditions | ||||||
| CL | Output load capacitance | All modes | 1 | 10 | pF | |
| PCB Connectivity Requirements | ||||||
| td(Trace Delay) | Propagation delay of each trace | UHS–I DDR50 | 239 | 1134 | ps | |
| All other modes | 126 | 1386 | ps | |||
| td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | High Speed UHS–I SDR104 |
8 | ps | ||
| UHS–I DDR50 | 20 | ps | ||||
| All other modes | 100 | ps | ||||