SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANB PIN [4] |
|---|---|---|---|
| MCASP0_ACLKR | IO | MCASP Receive Bit Clock | A12 |
| MCASP0_ACLKX | IO | MCASP Transmit Bit Clock | A11 |
| MCASP0_AFSR | IO | MCASP Receive Frame Sync | C11 |
| MCASP0_AFSX | IO | MCASP Transmit Frame Sync | B11 |
| MCASP0_AXR0 | IO | MCASP Serial Data (Input/Output) | B9 |
| MCASP0_AXR1 | IO | MCASP Serial Data (Input/Output) | A9 |
| MCASP0_AXR2 | IO | MCASP Serial Data (Input/Output) | B10 |
| MCASP0_AXR3 | IO | MCASP Serial Data (Input/Output) | A8 |