SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Interrupt_Enabled_Status_Clear.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MPU_R5SS0_CORE1_AHB | 401E 0014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ENABLED_ADDR_ERR | ENABLED_PROT_ERR | |||||
| R | R/W0TC | R/W0TC | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED | R | 0h | Always read as 0. |
| 1 | ENABLED_ADDR_ERR | R/W0TC | 0h | Addressing violation error. Enabled status is read.Write a 1 to clear the status. Writing a 0 has no effect. |
| 0 | ENABLED_PROT_ERR | R/W0TC | 0h | Protection violation error. Enabled status is read. Write a 1 to clear the status. Writing a 0 has no effect. |