SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The Info Register gives the configuration Inforrmation of this ESM.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ESM0 | 52D0 0004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| LAST_RESET | RESERVED | ||||||
| R | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PULSE_GROUPS | |||||||
| R | |||||||
| 1h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GROUPS | |||||||
| R | |||||||
| 3h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | LAST_RESET | R | 0h | Indicates the Source of the last Reset 1'b0 : Last reset was a Power On Reset 1'b1 : Last reset was a Warm Reset |
| 30:16 | RESERVED | NONE | 0h | Reserved |
| 15:8 | PULSE_GROUPS | R | 1h | Number of Pulse Error Groups |
| 7:0 | GROUPS | R | 3h | Total number of Error Groups |