SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
End Of Interrupt (EOI) Register. The EOI register is used to re-trigger the pulse interrupt signal to ensure that any nested interrupt events are serviced. For level interrupt signals the EOI register is not functional and must not be used.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 8020h |
| MCAN1 | 5261 8020h |
| MCAN2 | 5262 8020h |
| MCAN3 | 5263 8020h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU7 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU7 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU7 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| EOI | |||||||
| W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | NU7 | R | 0h | Reserved |
| 7:0 | EOI | W | 0h | Write with bit position of targeted interrupt. [E.g. Ext TS is bit 0]. Upon write, level interrupt will clear and if unserviced interrupt counter > 1 will issue another pulse interrupt. Field values: 8'h00: EOI value for External TS interrupt 8'h01: EOI value for mcan[0] interrupt 8'h02: EOI value for mcan[1] interrupt All other values are not applicable [EOI - End Of Interrupt] |